Confidently design and specify secure, simple and scalable distributed commercial fluorescent or LED lighting control systems with GreenMAX Distributed Room Controls (DRC) Wired or Wireless room controller/LED controller solutions. Our commercial lighting control systems allow for easy installation and operation while simplifying scalability for virtually any application. GreenMAX Distributed Room Controls (DRC) is a fluorescent or LED controller that integrates the Sapphire™ Touch Screen for a configurable user interface or GreenMAX Relay Lighting Control Panels for additional LED control capabilities. This will change the way you design commercial LED lighting control systems. GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC).
Room Controller Devices for Wired Lighting Control Applications
Load Control Devices for Wired Lighting Control Applications
Networking Devices for Wired Lighting Control Applications
Occupancy/Vacancy Sensors for Wired Lighting Control Applications
User Interfaces for Wired Lighting Control Applications
Din Rail Enclosures for Wired Lighting Control Applications
Room Controller Devices for Wireless Lighting Control Applications
Load Control Devices for Wireless Lighting Control Applications
Load Control Devices for Wireless Lighting Control Applications Continued
Occupancy/Vacancy Sensors for Wireless Lighting Control Applications
Leviton LED Lighting Fixtures
Leviton LED Lighting Fixtures are available in troffers and linears. These fixtures can be integrated with in-fixture controls such as Solo or Intellect Wireless. These integrated fixtures are ideal for retrofits and new construction by offering design build contractors an all-in-one solution that can be shipped directly to the job site saving on time, wiring, and energy.
Frequently Asked Questions
Sapphire can be used to control any light in the system. A Sapphire can be placed at one location controlling lights in another space; i.e. in a hospital at a nurse’s station controlling lights in patient rooms).
Simple control of shades can use the 0-10V Smart Pack to trigger contact closure input of a shade control system indicating open/close or preset status. Other more advanced methods using multiple contact closures, alternate forms of signals or direct Mechoshade interface can be provided as needed. Contact Leviton Controls Quotations to facilitate a system design.
Yes, the AI can be used to interface to any 24V occupancy sensor or 0-10V analog photocell. In addition, the device can receive a contact closure to trigger channels, groups, act as a security or fire alarm system interface, or trigger a load shed response from a demand response interface.
GreenMAX DRC Keypads (DRKDN) are used for manual room control.
The GreenMAX DRC Room Control System uses AES 128 encryption on both wireless networks. There is no open communication; it is all secured encryption.