GreenMAX® DRC Low Voltage Room Controller
DRC00-L0
GreenMAX® DRC Low Voltage Room Controller with interface to LumaCAN, ZigBee, and WiFi networks, DIN rail form factor, low voltage, color: Putty
The GreenMAX® DRC Low Voltage Room Controller serves as the “brain” of GreenMAX DRC lighting control systems by coordinating the energy management functions within the room. Each room requires one room controller to connect with components such as load control devices, user interfaces, digital keypads, and sensors. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477924877
Mechanical Specifications
Mounting Type : Surface Mount
Product Features
Product Line : DRC
Product Type : Room Controller
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Single room controller for GreenMAX DRC systems—one required per room
- DIN rail applications, such as phase control dimmers
- Low voltage model is powered from LumaCAN network and can be surface mounted or installed into a DIN rail enclosure
- Connects to building WiFi network for configuration and communication between rooms, or is its own access point for direct connection
- UL2043 Plenum rated
- Single analog input
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors