Loading...

IEC 60309 Pin & Sleeve Devices

Featuring the Award Winning LEV Series

The LEV Series includes a full offering of IEC 60309-1 and 60309-2 pin & sleeve devices including plugs, connectors, receptacles, inlets, backboxes and mechanical interlocks designed to simplify installation, endure the harshest environments and improve safety and productivity. Devices with Inform technology provide smarter electrical connections by integrating with Industrial Internet of Things (IIoT) technology to support predictive maintenance schemes.

LEV series IEC 60309 pin and sleeve
Fast. Durable. Connected.

LEV Series Pin & Sleeve Devices deliver fast, easy installation, rugged performance and superior watertight protection, with smart monitoring options designed to enhance safety, productivity and reliability in demanding industrial environments.

LEV Series Quick Lock Pin
Simplify Installation

Leviton IEC 60309 Pin & Sleeve devices help speed installation with standardized, color-coded configurations that make connections fast and intuitive. Their durable design reduces installation time while ensuring reliable performance in demanding industrial environments.

Food Safety - Washdown
For Use In Any Environment

Built for virtually any environment, Leviton IEC 60309 Pin & Sleeve devices deliver reliable power connections in industrial, commercial, and outdoor applications. Their rugged construction helps ensure dependable performance wherever power is needed.

LEV Series Mechanical Interlock with Inform Application
Improved Safety & Productivity

LEV Series Mechanical Interlocks with Inform™ Technology provide 24/7 condition monitoring, giving users local LED status indication and remote access to critical device insights such as temperature, humidity, voltage, ground continuity and liquid accumulation. 

Cost Savings Calculator

With all of the above features, LEV Series IEC 60309 plugs and connectors can be wired and assembled significantly faster than competition. By entering your project details, including the number of devices to be wired and assembled, as well as your labor rate, you can see just how much time and money you can save by switching to LEV Series plugs and connectors.

LEV Series plug with stopwatch

A Full Offering of Pin & Sleeve Devices


IEC 60309 Pin & Sleeve Knowledge Center

Frequently Asked Questions

An IEC 60309 pin and sleeve device is an industrial plug, connector, or receptacle designed to provide safe, reliable power connections in demanding applications. IEC stands for International Electrotechnical Commission, and these devices use standardized configurations and pin arrangements that are commonly used internationally, unlike NEMA devices, which are primarily used in North America.

IEC 60309 devices are color-coded to help identify their voltage rating and application. This helps users quickly select compatible devices and supports safer installations.

IEC 60309 pin and sleeve devices are commonly used in industrial and commercial environments, including manufacturing facilities, construction sites, and food processing plants.

Benefits include:

  • Durable construction
  • Secure electrical connections
  • Environmental protection options
  • Standardized configurations
  • Enhanced safety features

Consider:

  • Voltage and amperage requirements
  • Number of poles and wire configuration
  • Environmental conditions
  • Required protection ratings
  • Interlocking needs

An IP69K rating indicates protection against dust ingress and resistance to high-pressure, high-temperature water spray used during washdown procedures.

A mechanical interlock helps control when a plug can be connected or disconnected by coordinating operation with a switch or disconnecting means, helping reduce the risk of electrical hazards.

Learn More About Mechanical Interlocks: Mechanical Interlocks

Many IEC 60309 devices are designed with features such as rugged construction, secure connections, environmental protection ratings, and interlocking options to support reliable performance.

Watch LEV Series In Action

YouTube Video
YouTube Video
YouTube Video

Resources

How can we help you?

Speak to one of our Pin & Sleeve Specialists.