Loading...
Selected products added to your list. To view the list, Click here

USB Wall Outlet with Charging Ports

Fast, powerful and code-compliant USB Wall Outlets for every room in your home

Leviton USB Charger installed in a kitchen, charging devices.
NEW Leviton USB Selector Tool

USB Wall Outlets To Charge In Every Room

Leviton USB Wall Outlets with charging ports offer a wide range of options to meet your power needs. They are designed for convenience, speed, and ease. Free up your outlets and enjoy a more efficient way to charge your devices with our USB Wall Outlets.

Need help selecting a USB Wall Outlet? Use our USB Wall Outlet Selector Tool to help find the perfect USB Charging Outlet for any room in your home.
 

USB Wall Outlets with Power Delivery

USB Wall Outlet Type CC High PD

A USB Wall Outlet that charges laptops, phones, tablets and other devices. 0-50% in 30 mins

Leviton T5636 - 60W USB-C Charger with Power Delivery
USB Wall Outlet Type C/C PD

An In-wall outlet that charges phones, tablets and other devices. 0-50% in 25 mins

Leviton T5635 - 30W USB-C with Power Delivery Charger
USB Wall Outlet Type AC PD

A USB Charging port that charges laptops, phones, tablets and other devices. 0-50% in 35 mins

Leviton T5634 - 60W USB A/C Charger with Power Delivery

Charging Faster with Power Delivery

Charge your devices up to 2X faster with Leviton’s USB Wall Outlets with Power Delivery. With technology evolving daily, it’s important to choose a USB power outlet that can keep pace. Leviton USB In-Wall Chargers are engineered to incorporate the latest technology, including Type-C charging ports and Power Delivery. Learn more about Power Delivery

Easy Charging USB Wall Outlets

USB Wall Outlet Type CC

A USB Wall outlet that charges phones, tablets, watches and other devices.

Leviton T5637 - 30W USB-C Charger
USB Wall Outlet Type A/C

Choose this USB Wall Outlet to charge phones, tablets, watches and other devices.

Leviton T5633 - 25W USB A/C Charger
USB Wall Outlet Type A/A

A USB Wall Outlet that charges phones and other small devices.

Leviton T5638 - 18W USB A/C with Power Delivery

Specialty Charging USB Wall Outlets

Weather-Resistant USB Wall Outlets

Get the convenience of charging your devices outdoors with Leviton's Weather-Resistant USB Wall Outlet Type-A/C Charger

Leviton W5633 - Weather-Resistant 25W USB-A + USB-C Charger
USB/GFCI Combination Wall Outlets

The safety of GFCI protection combined with the convenience of a USB charging station all in one device.

Leviton GUAC1 - 24W USB A/C Charger with GFCI Protection
USB Type A/Type-C Wall Outlet Charger

USB Wall Outlets with higher power for plug-in appliances. 

Leviton T5833 - 25W USB A/C 20 Amp Charger
Renu Combination Duplex Outlet and USB Type A/A Charger

Combination Duplex Outlet and USB Type A/A Charger that is vailable in 20 colors!

Leviton Renu 25W USB A/A Charger

Whole Home USB Charging Solutions

Leviton offers a full line of USB Wall Outlets that are safe, powerful and deliver a wide range of charging capabilities for phones, tablets, laptops and more. Watch now.

It's important to always choose USB outlets from a trusted brand like Leviton to ensure electrical safety and functionality.

Safety Is Our #1 Priority

Leviton has been at the forefront of developing electrical products with your safety in mind for over a century and our outlets with USB ports are no exception.

  • Overcurrent protection helps protect the devices from receiving too much power which can damage them
  • Internal regulator prevents electronics from overheating
  • Outlets are Tamper-Resistant
  • No data transfer capability

USB Frequently Asked Questions

Yes, all Leviton USB In-Wall Chargers are designed to fit in a standard single gang wallbox measuring at least 3” x 2” x 11⁄2”.

No. USB In-Wall Chargers install the same as a standard outlet and can replace an existing outlet.

No. USB In-Wall Chargers cannot be used for split power applications.

Leviton USB In-Wall Chargers can charge the latest tablets, smartphones, standard mobile phones, handheld gaming devices, e-readers, digital cameras, and many more USB-powered devices including but not limited to:

  • Apple® Devices
  • Samsung® Devices
  • Google® Phones
  • Tablets
  • Smart and Mobile Phones
  • Blackberry®, Android Phones
  • Windows® Phones
  • Nintendo Switch
  • Bluetooth® Headsets
  • Digital Cameras
  • KindleTM, e-readers
  • GPS
  • Laptops with Type-CTM power ports (MacBook Pro® 2016 or later)
  • Watches including: Garmin, Fitbit® and Apple

Yes, they can be installed side-by-side or with any other standard wiring device.

Charging time depends on the electronic device battery, the cord used and the electronic device capability. The Leviton USB In-Wall Chargers are designed with a smart chip that recognizes your electronic device’s charging requirements and maximizes the current delivered throughout the charging process to ensure the most efficient charging time.

Yes. Leviton In-Wall Chargers can charge as many tablets as there are available USB ports.

No. These devices are for charging only; there are no data transfer capabilities.

USB Type-C is the latest standard for charging. With its smaller connector head and symmetrical, reversible orientation, it fits easily into phones, tablets, laptops and more. Designed to work with all operating systems, Type-C can provide higher power for faster charging.

USB Type-C is backwards-compatible with older versions of USB A, but you will need an adapter that has a Type-C connector on one end and an older-style USB Type A port on the other end. You can then plug your older devices directly into a USB Type-C port. The device will charge like any other Type A in-wall charger.

Power Delivery is a revolutionary charging technology that supplies a higher level of power than standard charging offers. It delivers faster charging to the latest PD-enabled devices and is the ideal solution for tablets, laptops and other devices that require more power for optimal charging.

Refer to your device manufacturer specification sheet for this information.

Yes, Leviton USB In-Wall Chargers are designed to charge older devices and can also adapt to the changing requirements of newer technologies.

Leviton USB In-Wall Chargers are cCSAus listed and meet all National Electrical Code®requirements for tamper-resistant outlets.

Yes, they are tested to meet the industry requirements to withstand over 10,000 insertions.

Yes, they are backed by a 2-year limited warranty.

Leviton USB In-Wall Chargers are available at Leviton distribution, retail partners, online retailers and on leviton.com.

How Can We Help?

Do you have questions about our USB Wall Outlets / Chargers?