Loading...

Fiber Adapter Plates

Fiber Adapter Plates

Leviton Fiber Adapter Plates provide a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling.

  • Options for HDX, e2XHD, SDX and LIGHTSPACE enclosures and panels
  • Available in LC, SC, and MTP® versions.
  • Visible sequential numbering to identify ports (for Tx and Rv)
  • Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
  • Zirconia ceramic sleeve used in laser-optimized multimode and single-mode applications (OM3, OM4, OM4+, OS2)
  • Phosphate bronze sleeve used in standard multimode applications (OM1, OM2)
  • Blank adapter plates available to block unused openings

Support Library

Warranties