Antimicrobial treated devices help to inhibit the growth of mold, mildew, fungi and odor-causing bacteria on the surface of the devices in between normal cleanings.
Designed for commercial and healthcare spaces, our switches are durable enough to handle the harshest cleaning routines.
Our antimicrobial treated wallplates withstand tough cleanings and will inhibit growth of bacteria and molds.
Antimicrobial treated toggle switches are modled with an additive that helps protect the device from growth of odor-causing bacteria, mold and mildew.
Available in stainless steel or themoset plastic, for commercial or residential spaces where cleanliness is a concern.
Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings.
Antimicrobial treated inserts from Leviton are both clean and tough. The antimicrobial additive helps keep the product surface clean, and extends the service life of the product when coupled with a regular cleaning routine.
Speak to one of our Antimicrobial Solution Specialists.