Support power, data, and AV in a single location, allowing easy access exactly where work happens—ideal for offices, conference rooms, retail, and more
From wood frame construction to concrete pours, our floor boxes offer a full portfolio of products to satisfy the needs of commercial applications. Accommodating data, AV and power connectivity where it's needed most, we provide an all encompassing solution down to the devices inside the box. Our floor box systems are easy to install and built to last, making them a superior choice for commercial settings.
Power Where You Need It Most
Flexible Connectivity
Clean, Integrated Design
Recessed, flush-to-floor options and low-profile covers keep spaces looking organized while reducing visible cabling and clutter
Built for Durability
Heavy-duty materials and solid cover designs are engineered to withstand foot traffic and demanding commercial environments
Products
Related Products
Floor Box Knowledge Center
Frequently Asked Questions
A floor box is an electrical enclosure installed in the floor that provides access to power, data, and AV connections where wall outlets aren’t practical. They are commonly used in open spaces to bring connectivity directly to where it’s needed, such as desks, conference tables, or retail displays.
Floor boxes are installed in commercial environments like offices, conference rooms, retail spaces, hospitality settings, and education facilities. They are ideal for open floor plans where access to wall outlets is limited or impractical.
Floor boxes are not required by the NEC. However, they are often used to help meet receptacle spacing requirements, such as NEC 210.52(A), which states that no point along a wall line can be more than 6 feet from a receptacle. In open areas where wall outlets are not accessible, floor boxes can help satisfy this requirement. When installed, they must comply with NEC rules for listed floor boxes and applicable protection requirements.
Yes, many floor box solutions are designed for retrofit installations, including pop-up and poke-through styles. Installation methods depend on floor type and access (e.g., wood frame vs. concrete slab).
Not all floor boxes are waterproof; only those specifically rated for damp or wet locations are designed to handle moisture exposure. Some Leviton floor box covers meet scrub water tests or offer protection against water spray when closed.
Blogs
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Explore Device Specifications!
Resources
How can we help you?
Speak to one of our floor box specialists.