Loading...

Pop-Up Floor Boxes

Power When You Need It, Concealed When You Don't

Popup floor box receptacles

Leviton Pop‑Up Floor Boxes provide a sleek, convenient solution for delivering power exactly where it’s needed without compromising the look of a space. Designed for both residential and commercial environments, these innovative floor boxes neatly conceal electrical wiring devices while keeping power readily accessible.

Featuring a low‑profile design and durable metal cover, the Pop‑Up Floor Box sits flush with the floor when not in use. With a simple press of a button, the receptacle pops up for easy access, making it ideal for open floor plans, offices, conference rooms, and living areas where traditional wall outlets aren’t practical.

Engineered to meet applicable electrical code requirements, Leviton Pop‑Up Floor Boxes are suitable for a wide range of applications. When closed, they help protect against water spray and meet or exceed scrub water testing standards, providing an added layer of safety and durability you can trust.

placeholder

Residential & Commercial Applications

Homes and Multifamily Units with:

  • Floor to ceiling windows
  • Great rooms

Commercial Applications

  • Cafe/restaurants
  • Hotels
  • Shopping malls
  • Offices, meeting rooms
placeholder
placeholder

Flooring Types

  • Tile
  • Stone
  • Wood
  • Laminate
  • Carpet
  • Concrete
  • Vinyl

Pop-Up Floor Box Receptacles are available in the following configurations:

  • USB Charger/Tamper-Resistant Outlet
  • Self-Test Tamper-Resistant GFCI
  • Decora® Tamper-Resistant Outlet
  • 3-Port QuickPort Insert (Leviton connectors sold separately)
  • Brushed Nickel, Black, Brass, and Bronze finishes
placeholder

Features

  • Contoured top plate for enhanced aesthetics
  • Side latch open/close mechanism prevents scratching of wiring device face
  • Low profile cover recesses when not in use, reducing above-floor height to only ¼ inch
  • Assembled with genuine Leviton wiring devices
  • Pre-wired terminal block for easy wiring access and installation
  • IP 44 Rated: protection from ingress of water spray from any direction when closed
  • Meets or exceeds UL 514A requirements including scrub water test
  • Tamper-resistant to comply with the latest NEC® requirements for tamper-resistant receptacles in residences and childcare facilities
  • Adjustable concrete rated electrical box included

Explore our Pop-Up Floor Box Receptacles

Resources


How Can We Help?

Do you have questions about our Pop-Up Floor Box Receptacles?