Loading...

Surface Mount Downlights

adgadfgad
Leviton's Surface Mount Downlight is a sleek, low-profile design that offers high lumen output and adds a modern touch to any space. With multiple sizes, adjustable CCT, and optional black trim ring accessories, the SDR series is versatile for both residential and light commercial applications.
Application Image - SDR Series
1
Plastic Construction

Matte White Finish

2
Edge-Lit Optical System

Produces uniform even light distribution

3
Mounting Bracket

Comes with compatible junction box holes

4
5 Selectable CCT

2700K / 3000K / 3500K / 4000K / 5000K

5
DOB Design

Built-in Driver on Board

6
Dimmable

Forward- or reverse-phase controls down to 10%