Loading...

Commercial & Industrial Switches

Outstanding reliability and top performance for everywhere from hospitality venues to food processing facilities.

Commercial Switch with Stainless Steel Wallplate in a Public Restroom

Leviton's extensive offering of switches is designed to meet all your commercial and industrial needs. From light switches to conveyor switches to pool pump switches, our switch offering includes toggle switches, Decora Plus switches, manual motor controllers, safety disconnect switches, specialty switches, and more. Whether you're upgrading your facility's electrical infrastructure or ensuring the highest standards of safety and efficiency, our top-quality switches provide reliable performance and ease of use. Explore our offerings to find the perfect fit for your specific requirements.

Explore Our Commercial & Industrial Switches Offering

Just Push, Click, Done

Lever Edge™ wiring devices offer a solution for fast, safe, and easy installations with color-coded levers to simplify the process. These devices ensure secure connections with an audible 'click' and are designed for various applications, including residential, commercial, and industrial settings, with the aim to save time and reduce labor costs.

Lever Edge Wiring Application

Wire Up To 3X Faster

With a simple twist and lock wiring module, Lev-Lok® modular wiring devices provide safe and secure connections allowing quick installs up to 3x faster than traditional wiring. This allows users optimal time management and resource allocation. The simplicity of the Lev-lok device system also lowers the risk of incorrect installations on jobs.

Specialty Switches

From fitness facilities to pools, conveyor systems to cooling fans, gates to lifts, Leviton has the switch to fit your need. Our portfolio includes tamper-resistant, key locking, momentary, maintained, hospital call, and low voltage switches for your unique and challenging applications.

Specialty Switch Collection, Momentary, Key Locking, Tamper-Resistant

Key Terminology Regarding Switch Types

SINGLE POLE

Controls light(s)/load(s) from one location

Single Pole Switch Diagram
DOUBLE POLE

Controls small motor loads

Double-Pole Switch Diagram
3-WAY

Controls light(s)/load(s) from two locations

3-Way Switch Diagram
4-WAY

Controls light(s) from three locations;
One 4-way switch and two 3-way switches must be used in a 4-way application

4-Way Switch Diagram

Related Products

ARCAT Building Specifications WHITE Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

Resources

How can we help you?

Speak to one of our Switches Specialists.