Loading...

STRUCTURED MEDIA™ Centers

Structured Media Centers

Leviton STRUCTURED MEDIA Centers create the ideal central distribution point to manage your residential structured cabling network, boosting performance for wired and wireless networks. The enclosures support a wide range of building types and floor plans. They are compatible with Leviton's full line of Connected Home patch panels, voice, data, video, and audio quick-connect distribution modules, and offer features for easy installation, greater capacity, and better thermal management.

Go Wireless

STRUCTURED MEDIA Centers for Wi‑Fi® signal reach

SPOTLIGHT: SMC Retrofit

Improve RF transparency by adding a plastic cover or door to a metal enclosure

Easily transform your existing Leviton metal enclosure to support stronger wireless signals by adding a plastic Vented Cover or plastic Vented Hinged Door and Trim Ring.

  • Plastic covers and doors improve wireless signals transmitted from within the metal enclosure
  • Adding a Vented Hinged Door creates Tri-Plane Heat Dissipation, which improves airflow and cooling for active equipment by as much as 40$ over a vented metal door
  • The Vented Hinged Door and Trim Ring add depth, increasing capacity inside the enclosure
  • This retrofit upgrade works with 14", 28" and 42" metal Structured Media Centers