Loading...

Commercial AFCI/GFCI

GFCI and AFCI Receptacles and Portable Ground Fault Protection

GFCI Receptacles in metal power box on wall of a shed

In today’s commercial environments, electrical safety is more critical than ever. Leviton’s Commercial AFCI and Commercial GFCI solutions are engineered to meet the rigorous demands of high-traffic spaces such as schools, retail centers, and healthcare facilities. These devices are designed to detect arc and ground faults, and interrupt power quickly – helping to prevent electrical shock and reduce the risk of a fire.

AFCI and GFCI devices from Leviton are designed to provide optimal protection of both personnel as well as equipment in the event of power fluctuations and potentially dangerous arcing. Constructed of resilient thermoplastic and able to withstand high torque levels, these devices come in styles for every need, including guide light receptacles and blankface devices. As the National Electrical Code® (NEC) continues to expand the areas that require AFCI and GFCI protection, you can be assured that Leviton has a device that matches your needs.


Meet The Commercial GFCI Portfolio


Commercial GFCI Devices


Portable GFCI Devices

The portable Commercial GFCI manual reset (yellow model) is equipped with industrial grade plugs and connectors for long service life in heavy-duty applications. The automatic reset (black model) features polycarbonate, ultrasonically welded bodies for excellent resistance to harsh weather conditions. 

Resources

How can we help you?

Speak to one of our GFCI Specialists.