Loading...

Safety Disconnect Switches

Powerswitch®

VIEW ALL PRODUCTS

What Is A Safety Disconnect?

The ON/OFF capabilities of a safety disconnect switch assures users that an electric circuit is completely de-energized from a power source before performing any maintenance or servicing. According to NEC Article 430.102B, a safety switch must be located in sight of all motors and manufacturing equipment.

Which Disconnect Is Right For You?

Built To Last!

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications. Built to withstand the rigors of harsh environments, these disconnects address needs for electrical safety, washdown, reduced downtime and code compliance, all while backed by a leading 3 year warranty. These safety switches are available in 30 Amp, 60 Amp, 80 Amp, and 100 Amp configurations in stainless steel and non-metallic enclosures.

Non-metallic disconnect near conveyor

Your Disconnects Just Got Smarter

Introducing non-metallic disconnects with condition monitoring Inform technology, the only disconnect switch allowing data to be communicated locally and remotely. Available on both flat-top and curve top body styles, it's the ideal solution to improve safety and productivity in your facility.

Disconnect with Inform Technology

This Arch Is No Enemy!

Our curve top non-metallic safety disconnect switches push water and debris away from door, handle, gasket and front of device. Change the trajectory of your washdown today!

Water Splashing Off a Curve-Top Non-Metallic Disconnect Switch

Time For A Change of Direction

Now including a 15 degree slope top version, our 30/32 & 60 Amp disconnects in stainless steel offer additional washdown protection to ensure safety in your facility.

Side View of Angle on Stainless Steel Slope-Top Disconnect Switch
Overmold Handle

Rotational switch on disconnects provides firm grip, durability and withstands washdown.

Disconnects - Overmold Handle
OSHA Compliant

Handle accommodates 3 padlocks for OSHA compliant lockout/tagout.

Disconnects - Lockout Tagout
NSF Certified

Electrical disconnect designed to meet hygiene requirements in food & beverage processing.

Disconnects - NSF Certified
Removable Cover

Removeable cover door makes installing and servicing the electrical switchbox simple and quick.

Disconnects - Cover Off

Stainless Steel Safety Disconnect Switches

  • Type 304 stainless steel resists heat, corrosion and abuse
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • IP66, IP67, IP68 and IP69K
  • UL 50E Type 3R, 4X, 12, 13
  • Slope-top versions feature a 15 degree slope, pushing water and debris away from the door, handle, gasket and front of the device (30/32A and 60A non-fused disconnect versions only)
  • NSF Certified for hygiene requirements in food & beverage processing
  • ¾" standoff from mounting surface allows for easy cleaning behind the electrical safety switch
  • Available as a fusible disconnect or non-fusible disconnect
Stainless Steel Disconnects
Powerswitch Non-Metallic Disconnect Switches

Non-Metallic Safety Disconnect Switches

  • PBT enclosure resists impact, abuse and corrosion
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • IP66, IP67, IP68, IP69 and IP69K
  • UL 50E Type 3R, 4, 4X, 6P, 12, 13
  • Overmold handle provides firm grip, durability and withstands washdown
  • Heavy duty switch handle accommodates 3 padlocks for OSHA compliant lockout/tagout
  • NSF Certified for hygiene requirements in food & beverage processing
  • Available as non-fusible or fused disconnect switch

Featured Product

Superior Watertight Ratings

Our power disconnect switches are built to withstand any wet and harsh location with the highest and most comprehensive ratings on the market.

IP66

Protected against direct high pressure jets; Complete protection against dust (dust-tight).

Worker washing down equipment
IP67

Safe for immersion in water under defined conditions of pressure and time (up to 1 m of submersion); Complete protection against dust (dust-tight).

Damp wine facility
IP68

Submersible, suitable for continuous immersion in water; Complete protection against dust (dust-tight).

Water flowing
IP69K

Tested with powerful high temperature water jets; Protected against close-range high-pressure & temperature spray downs; Complete protection against dust (dust-tight).

IP69K Washdown

Videos

Lockout/Tagout

Our handle accommodates 3 padlocks as per NEMA KS 1 padlocking requirements and complies with OSHA 1910.147 lockout/tagout requirements.

Clean & Durable

Our stainless steel safety disconnect switches offer a 3/4" standoff, avoiding debris and buildup behind the device and allowing for the most room to clean.  NSF certified, these disconnect switches meet hygiene requirements for food & beverage processing facilities.

Easy to Grip

Our stainless steel safety disconnect switches feature an overmold handle that provides anti-slip grip in wet environments.

Washdown Safe

Our Powerswitch® Stainless Steel Disconnects have superior watertight ratings, including industry exclusive IP68 for long-term submersion and IP69K for high-pressure, high-temperature washdown.

Performance Matters

Our goal is to deliver products that outperform and outlast. From initial concept & engineering to the development and testing...these heavy duty switches meet and exceed industry standards because we know performance matters.

Resources

How can we help you?

Speak to one of our Safety Disconnect Switch Specialists.