Loading...

Safety Disconnect Switches with Inform™ Technology

Powerswitch®

IEC 60309 Pin & Sleeve Devoces

Can Your Switch Communicate With You?

Introducing the new safety disconnect switch embedded with award winning Inform Technology. Condition monitoring sensors communicate
locally and remotely, allowing you to understand what is going on inside your devices without having to open them.


Disconnects with Inform Technology

Non-Metallic Disconnects with Inform Technology

The only safety disconnect switch allowing data to be communicated locally and remotely. Improve safety and productivity through sensing technology.

How does it work?

Sensors are embedded into Leviton's industrial switches and monitor critical device data. This can be viewed on the device via LEDs, or remotely 24/7 via mobile or desktop devices.

Disconnects with Inform Flashing LEDs
Inform LED States

Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure.

By having a live view of 24/7 operating conditions, you don’t need to open your electrical devices to diagnose problems, improving safety of staff and operations. This also allows you to improve predictive maintenance in your facility and minimize unplanned downtime.

Inform - Conditions communicated remotely
Unplanned Downtime Infographic

Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure.

Which communication method do you prefer?

  • View data on the Inform app (mobile and desktop)
  • View data on your existing automation system, like SCADA systems
Inform Remote Monitoring Options
Local and Remote Monitoring via Wi-Fi

Remote monitoring via Wi-Fi – In addition to local monitoring, includes data like liquid accumulation, enclosure temperature and humidity, line- and load-side voltage values, ground continuity, and more. Access this data 24/7 and get notified of any abnormal operating conditions via the Inform app (mobile and desktop)

LDS30-AXC - Front
Local and Remote Monitoring via Modbus RTU

Remote monitoring via Modbus RTU – In addition to local monitoring, includes data like liquid accumulation, enclosure temperature and humidity, line- and load-side voltage values, ground continuity, and more. Access this data 24/7 in your existing automation systems, allowing you to identify any abnormal operating conditions

LDS30-MB - Front
Local and Remote Monitoring via Wi-Fi

Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure

LDS30-AXS - Front

Already Have A Leviton Disconnect?

Our replacement cover allow you to enjoy the benefits of Inform Technology without having to replace your entire device!

 

*For Leviton LDS30 only

 

Disconnect Cover with Inform
YouTube Video

Condition Monitoring for Industrial Devices

Leviton devices embedded with Inform Technology provide 24/7 access to data including line- and load-side voltage values, ground continuity, enclosure temperature and humidity, liquid accumulation, and more! Condition monitoring reduces response time to unplanned downtime, improving preventative maintenance schemes.

Resources

Powerswitch® Safety Disconnect Switches

A Diverse Offering To Fit Your Needs

How can we help you?

Speak to one of our Safety Disconnect Switch Specialists.