Loading...

Adjustable Slim Downlights

adgadfgad
The Adjustable Slim Downlights are well suited for most residential and light commercial New Construction or Remodel applications and do not require an existing Housing or Junction Box. The slim design requires only a 2–inch plenum and is fully adjustable: up to 80° of tilt and 350° of rotation.