Leviton's offering of medical grade power strips are designed explicitly for use in health care facilities, including all types of Patient Care Rooms, both within and beyond the Patient Care Vicinity, as defined by NEC Article 517. These devices also satisfy electrical safety requirements specified in NFPA 99: Health Care Facilities Code, allowing facility managers to ensure code compliance and safety.
Learn More About Our Medical Grade Power Strip Offering
Power Strips from Leviton offer superior protection for any commercial, industrial or hospital application. They help extend power beyond the wall, and are available in standard surge and medical grade versions. All feature robust construction, including durable metal housings and tamper-resistant receptacles.
Medical Grade Power Strips
Standard Power Strips
Our standard power strips are equipped with a durable metal housing, featuring an ON/OFF switch and tamper-resistant outlets. These devices also include an audible alarm that activates when protection is compromised, a lengthy 6-foot cord, and comprehensive multi-line protection, encompassing L-N (Line to Neutral), L-G (Line to Ground), and N-G (Neutral to Ground) connections to safeguard against a range of electrical issues. For added safety and ease of use, it incorporates an onboard resettable circuit breaker.
View Our Standard Power Strip Offering
Power Strips Frequently Asked Questions
A commercial power strip is a multi-outlet device designed to distribute power to multiple pieces of equipment in workplaces and other demanding environments. These power strips are often built for durability and frequent use.
Commercial grade power strips are typically designed for workplace environments and may offer features such as durable construction, mounting options, longer cords, overload protection, or surge protection. Residential power strips are generally intended for everyday household use and may not offer the same features or ratings. Always confirm that the power strip is listed or certified for its intended application and follow the manufacturer’s instructions.
Common applications include:
- Offices and workstations
- Retail environments
- Schools and universities
An integrated on/off switch provides a convenient way to control power to connected devices from a single location and can help reduce energy consumption when equipment is not in use, for compatible connected devices.
Depending on the power strip’s ratings and instructions, compatible equipment may include computers, monitors, networking devices, charging stations, and other office electronics. Always ensure the connected load does not exceed the strip's electrical rating.
Resources
How can we help you?
Speak to one of our Power Strip Specialists.