With Optional Smart Circuit Breakers
Breakthrough design features white enclosure to coordinate with white circuit breakers
Secure fit and easy open/close. Available with or without observation window.
Tough, weather-resistant enclosure utilizing a solid cover housing.
Provides a meter socket, main breaker and eight branch circuit breaker spaces. Nema 3R with Main Breaker and Feed-Thru Lugs.
Leviton Meter-Load Center Combination, All-in-One Panels provide a meter socket, main breaker, and your choice of 30 or 42 branch breaker.
UG/OH service entrance with 12-space distribution section and feed-through lugs available in 300A or 400A.
Over 80 different variations including AFCI, GFCI, AFCI/GFCI, GFPE and Standard with various amp ratings.
Integrated with the My Leviton app, Leviton smart circuit breakers provide insightful data on home energy consumption and whole home solutions.
2-pole, 120/240 VAC, 22KA short circuit rating; available in a range of amperages.
Effective Surge Protection for the entire home.
Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more.
Breakthrough design features a white enclosure housing to coordinating with white circuit breakers. Secure fit and easy open/close.
Safely disconnect power to your home with a single, secure main breaker.
Do you have questions about our Load Centers?