Loading...

Standard Power Pedestals

Standard Power Pedestal in front of picnic table

The way in which people work and use space is forever innovating. The world is more connected than ever, whether it be indoors or outdoors. Whether it's charging a tablet or powering an outdoor event, power pedestals for commercial applications deliver power wherever it is needed, allowing you to adapt to today's shifting charging demands.

Which Power Pedestal Is Right For You?

Delivering The Power You Need, Wherever You Need It

School Campuses
college student charging on campus
Public Parks
pedestal with weatherproof cover in yard or park
Streetscapes
pedestals in a streetscape.
Commercial Buildings
Pedestal in commercial building

Direct Bury Options Available!

No need to wait for concrete pour/set

 

Removeable access panel on side eases wiring device installation

Direct Bury Pedestals

Designed With Durability In Mind

NEMA 3R Rated
Power Pedestal next to bench covered in snow
Lockable, Self-Closing Covers
Power Pedestal with Cover Locked
While-In-Use Covers
Power Pedestal with While In Use Cover
Welded Stainless Steel Construction
Power Pedestal With Cover Open
Receptacle Kits Available
Power Pedestal open with GFCI receptacles installed
ADA-Compliant Heights
ADA-Compliant Heights

Resources

How can we help you?

Speak to one of our Power Pedestal Specialists.