Loading...

Commercial Wallplates

tiled restroom wall with wallplate and decora switches

Leviton’s wall plates are designed to deliver a safe, clean, and professional finish across commercial and industrial environments. Whether you’re outfitting receptacles, switches, or data ports, Leviton provides solutions that support a wide range of needs. Our wall plates are available with varying features, including antimicrobial materials, gasketed designs, weatherproof options, and more, helping enhance both the durability and decorative appearance of any facility.

Products

Always innovating...

An Extra Level Of Protection

The stainless steel gasketed wallplate from Leviton creates a tighter seal against flat wall surfaces, can reduce liquid intrusion in spaces subject to rigorous cleaning standards and can reduce air seepage.

gasketed wallplate test

Frequently Asked Questions

A wallplate is a cover that fits over an electrical device opening to provide a finished appearance and help protect the area around switches, receptacles, and other wiring devices.

Wallplates are available in a variety of configurations, including toggle, Decora®, duplex, combination, blank, and specialty designs for switches, receptacles, and other wiring devices.

Consider:

  • Device configuration
  • Installation environment
  • Material preference
  • Color and finish requirements
  • Special features such as antimicrobial or gasketed designs

Plastic wallplates are lightweight, and available in a wide range of colors. Stainless steel wallplates offer enhanced durability and are often preferred for demanding commercial, industrial, and high-traffic environments.

Antimicrobial wallplates are commonly used in healthcare facilities, schools, offices, and other high-touch environments where cleanliness and hygiene are important considerations. By incorporating an antimicrobial additive into the product material, antimicrobial treated devices help to inhibit the growth of mold, mildew, fungi and odor-causing bacteria on the surface of the devices in between normal cleanings.

Explore Leviton Antimicrobial Devices: Antimicrobial Devices

Yes! Certain wallplates are designed with sealing features, such as gaskets, that can help reduce air leakage, moisture intrusion, and the passage of dust around electrical devices. Performance depends on the product, mounting surface, and proper installation.

Yes! Weatherproof covers and enclosures are available for outdoor and other demanding environments when installed according to manufacturer instructions and product ratings.

A gasketed wallplate includes a sealing gasket that helps create a tighter fit between the wallplate and mounting surface. These wallplates are often used in areas where moisture, air leakage, dust, or other environmental conditions are a concern.

Explore Leviton Gasketed Wallplates: Gasketed Wallplates

Videos

Related Product


ARCAT Building Specifications Full Color Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

How can we help you?

Speak to one of our Wallplate Specialists.