Loading...

Gasketed Stainless Steel Decora Wallplates

Why Use A Gasketed Wallplate?

Gasketed Wallplate Wipedown

A durable, easy-to-clean solution for demanding evironments

Gasketed Wallplate Water Intrusion

Reduce liquid seepage & intrusion during frequent and stringent cleanings

Gasketed Wallplate Airseep

Minimize air seepage, suitable for cleanrooms and pressure applications

Compatible With Any Decorator Style Wiring Device

Including Switches, Receptacles and Occupancy Sensors

Gasketed Wallplate - Compatible with Decora Style Devices

Choose the version that is best for you!

White or Stainless Steel, Single or Two-Gang

Gasketed Wallplate Parallax

ARCAT Building Specifications Full Color Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!


Resources

How can we help you?

Speak to one of our Wallplate Specialists.