1-Gang Decora Wallplate, Standard Size, Non-Magnetic Stainless Steel
84401-G40
1-Gang Decora Device Wallplate, Standard Size, 302 Stainless Steel, Non-Magnetic, Device Mount, Over-Molded Gasket - Stainless Steel
- Construction provides a durable, easy-to-clean solution for demanding environments
- When installed properly on a flat, smooth surface:
- Reduces liquid seepage & intrusion during frequent and stringent cleanings
- Minimizes air seepage; suitable for cleanrooms and pressure applications
- For use with decorator shaped wiring devices, including switches, receptacles and occupancy sensors
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477682500
Product Features
Color : Stainless Steel
Feature : Over-Molded Gasket (UL 94 Compliant)
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors