Loading...

Smart Sensors

Award Winning Innovation.

Smart Sensors

Smart, Simple Sensing & Switching or Dimming Control for Virtually Any Application

Offering a complete code-compliant, easy-to-install, and easy-to-configure solution. Select the sensing solution that best fits your needs—choose from simple standalone Smart Wallbox Sensors or for more advanced lighting control strategies, use Smart Ceiling Mount Sensors. For outdoor applications, use Smart Fixture Mount Sensors. 

Smart Sensor App

Smart Sensors offer easy programming and configuration with the Smart Sensor App, an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout, and convenient pushbutton programming for common room settings.

 

 

Smart Ceiling Mount Room Controller or Occupancy Sensor

Smart Ceiling Mount Sensors (CMS)

The Leviton Smart Ceiling Mount Sensors (CMS) offer high performance, code compliant, advanced room configuration in one easy-to-install device. Installers can download the Smart Sensor App for quick-and-easy room configuration and testing with any iOS or Android device. Models available in dimming or switching.

CMS dimming models meet advanced design requirements for standalone occupancy/vacancy sensing, dimming and daylight harvesting applications, offering easy configuration and operational testing for one or two 0-10V dimming zones, options for one or two daylight harvesting zones, partial-ON, partial-OFF, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

CMS switching models meet advanced design requirements for standalone occupancy/vacancy sensing and ambient light hold-OFF applications offering easy configuration and operational testing for occupancy/vacancy sensing, options for one or two ambient light hold-OFF zones, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

1
Smart Sensor App

use with the CMS to program controller with no ladders required. Configure advanced lighting controls, network up to 5 devices, create room templates to quickly program multiple rooms, and more.

2
Smart Ceiling Mount Sensor (CMS)

easy standalone 0-10V dimming or switching (CMS) and occupancy sensing and vacancy sensing control.

3
Wireless Companion Switch or Dimmer

use with the CMS for manual control.

Wall Switches for CMS

  • Wireless Companion Switch (SBK00-CSW)
  • Wireless Companion Dimmer (SBK00-CDW)
  • Wireless Companion Keypads (SBK00-4DW)
  • PLV Low Voltage Keypads (PLVSW-xLW)

The Wireless Companion Switch, Dimmer, and 4-Button Keypads pair wirelessly with the Smart Ceiling Mount Sensors (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Switch, Dimmer, and 4-Button Keypads can be mounted directly on wall surfaces, existing single or multi-gang wallbox, or glass surfaces using the WPN01 Glass Mounting Plate, no wiring required. The Wireless Companion Devices are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present. 

Wired Decora® Low Voltage Keypads are also available for controlling non-dimmable and dimmable luminaries connected to Smart Ceiling Mount Sensors (CMS).

Smart Wallbox Sensors (SWS)

Smart, Simple Sensing and Dimming or Switching Control

Smart Sensors combine occupancy/vacancy sensing with 0-10V dimming, 1000W dimming, or ON/OFF switching to provide a simple commercial grade solution for easy energy savings, local control and code compliance. Smart Wallbox Sensors offer easy programming and configuration. This includes an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout as well as convenient pushbutton programming for common room settings.

The Smart Sensor App can also be used to configure and enable additional features like sensor sensitivity, timeouts, daylighting, hold-OFF, partial-ON, partial-OFF and more. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies. Antimicrobial models support cleaning protocols in commercial spaces. An antimicrobial agent in the treated plastic inhibits the growth of mold, mildew, fungus and odor-causing bacteria that cause discoloration, staining, deterioration or corrosion on the surface of the device in between normal cleanings.

1
Smart Sensor

Combines occupancy/vacancy sensing with ON/OFF switching (ODS15).

2
Smart Sensor App

Easy configuration with the Smart Sensor App; other programming options include an out-of-the-box default mode for auto-ON/auto-OFF operation with a 10-minute timeout as well as convenient pushbutton programming for common room settings.

3
Smart Sensor with Dimming

Combines occupancy/vacancy sensing with 0-10V dimming (ODD10); 24V model (ODD24) ideal for low voltage applications for use with an OPP20 or OSA20 Power Pack.

Smart Wallbox Sensors (SWS) Color Change Kits

Smart Fixture Mount Sensors (FMS)

Smart Fixture Mount Sensors are IP66 rated and designed for use with switching, 0-10V LED dimming drivers, and fluorescent ballasts. The sensors use PIR detection technology and advanced optics to provide an exceptional field-of-view (FOV) for mounting heights from 8 to 40 feet. Configuration is made using the Smart Sensor App. Ideal for warehouses, parking lots and garages, outdoor sports facilities, and building facades.

1
High Bay Lens

Low bay lens, high bay lens, and aisleway masks included with each sensor.

2
Smart Fixture Mount Sensor

Internal fixture mount model, IP66 rated.

3
Smart Fixture Mount Sensor

End/external fixture mount model, IP66 rated.

4
Smart Sensor App

Easy configuration with the Smart Sensor App. Configure for partial-ON, partial-OFF, multiple daylighting modes, scheduling, and multi-room templates.

Smart Sensor Videos

Frequently Asked Questions

MicrophonicsU/S
Passive technologyActive technology
Can detect sound behind obstructionsCan detect sound behind obstructions​
Can distinguish sounds between human activity from ambient noise​Can’t distinguish sound between human activity from ambient noise​
Consumes less energy​Consumes more energy​
Used in conjunction with PIR​Can be used as standalone technology​

  • Yes. Smart Wallbox Sensors have multi-way capabilities for up to 5 devices on all models. Use the Leviton Push to Pair (P2P) process to create a multi-way system. Enable multi-way capabilities with an OTA update for all models.

  • There is a lot of flexibility in terms of how the sensors are wired since the 3-way (or more sensors) connections are made using the Bluetooth radio. The sensors can be wired in parallel or can be wired completely separately. They can even be on separate circuits or not connected to a load at all acting more as a remote.  As long as they are paired together wirelessly, they will operate in unison with any of the sensors able to pick up motion and any of the sensors can be used to control the lighting manually (ON/OFF or dim up / down).

  • Select Smart Wallbox Sensors have antimicrobial treated plastic to help keep the device clean. The SAN-BASIC-DASH must be used to order antimicrobial models. See the data sheet for details.

  • Simple configurations can be applied using a pushbutton setup for several common pre-configured options. Additionally, the Smart Wallbox Sensors have out-of-the-box default modes:
    • Auto-ON/auto-OFF with 20-minute time out
    • Sensitivity set to 75%
    • Nightlight and daylighting disabled

  • Yes. The sensors have an integrated photocell for ambient light hold-OFF which can be programmed using the Leviton Smart Sensor App.

  • The Smart Sensor App opens a complete feature set for the user allowing them to fine-tune the sensor settings per a room’s specifications or energy code requirements.

  • All Smart Wallbox Sensors are designed with a new digital PIR and lens that is very accurate at detecting motion, even minor motion movements up to 20’ in front of the sensor and 10’ on either side of the sensor. Multi-Tech models can be used when there is no direct line of sight, such as cubicle walls or bathroom stalls.

  • Leviton offers the ODS15-GDW – a no-neutral wire model.

  • The Smart Wallbox Sensor can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24. A power pack can be added for plug load control (ODDMT-MLW and ODD24-IDW).

  • Yes. Users have the option to choose from multiple colors.

  • For a manual-ON and auto-OFF room set-up: No, the lights need to be turned ON manually and will only turn OFF automatically.
  • For an auto-ON and auto-OFF room set-up: Yes, the lights will turn ON and OFF automatically.

  • If the lights do NOT automatically turn ON when you walk two steps into a room, the occupancy sensor is set up for manual-ON/auto-Off lighting control and you will need to manually turn the lights ON.
  • If the lights automatically turn ON when you walk into a room, the occupancy sensor is set up for auto-ON/ auto-OFF lighting control.

  • Occupancy sensors are not always exact and there are many variables to take into account that may cause the lights to turn OFF inadvertently. This should be an infrequent occurence. We have designed features into the product in order to reduce this occurence.

  • Yes, occupancy sensors are equipped with a time delay feature which will start after the last motion is detected. There will be a time delay period of 10, 20 or 30 minutes where the lights will remain ON after the last person was in the room.

Resources

Need assistance? We would love to hear from you!