Loading...

Smart Ceiling Mount Sensor (CMS), Dimming, PIR, 450-1500 sq ft Coverage

ACY15-DIW

Smart Ceiling Mount Sensor, PIR, 0-10V dimming, 2-zone, 450-1,500 sq ft coverage, 120-277VAC

The Leviton exclusive Smart Ceiling Mount Sensor (CMS) offers high performance, code compliant, advanced room configuration in one easy-to-install device. Installers can download the Smart Sensor App for quick-and-easy room configuration with any iOS or Android device.

The CMS's features meet advanced design requirements for standalone occupancy/vacancy sensing, dimming and daylight harvesting applications, offering easy configuration and operational testing for one or two 0-10V dimming zones, options for one or two daylight harvesting zones, partial-ON, partial-OFF, area control, demand response, plug load or receptacle control, and UL924 emergency lighting.

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477355190

Features & Benefits

  • Can be used to comply with IECC, ASHRAE 90.1. and 2022 Title 24, Part 6 requirements:
    • Occupancy/vacancy sensing
    • 0-10V dimming
    • Daylight harvesting
    • Partial-ON, partial-OFF
    • Demand response
    • Plug load or receptacle control
  • Available in 450 to 2,000 square foot field-of-view units
  • All configuration is done using the Smart Sensor App
  • For larger spaces additional Smart Ceiling Mount Sensors can be connected wirelessly to expand the FOV (up to 5 devices)
  • Passive infrared (PIR) and multi-tech (PIR + ultrasonic) models available
  • Manual area control available for 3-way/multi-way applications with the PLVSW Low Voltage Keypads or SBK00 Wireless Switch and Dimmer (must all be same style)
  • Manual control for independent dimming zones (dim primary and secondary daylighting zones up and down independently)
  • For dual relay models (ACY15-DIW and ACY20-DMW), two keypads can be connected for manual control of each relay/lighting zone
  • UL924 listed for emergency lighting: 
    • Can be connected to BMS (Building Management System) or any contact closure to force the lights full ON in case of emergency
  • AutoCal feature—Digital Daylighting Level automatically calibrates photocell to specified lighting design
  • Simplified daylight harvesting control of primary and secondary daylighting zones with full range 0-10V dimming
    • Primary zone dimmed up and down from photocell
    • Secondary zone dimmed up and down with offset from primary zone
  • Two light pipes are included for both open (angled) and closed loop (flat and angled) daylight harvesting
  • The angled light pipe provides directional fine tuning and alignment to natural light source for closed loop applications
  • Includes two interchangeable lenses for 8-12’ mounting heights and 13-20’ mounting heights as well as aisleway masks

Related Videos

How to Wire a Smart Ceiling Mount Sensor (CMS) and PLVSW Low Voltage Keypad

ACY15-DIW 4K 360 Spin

Leviton Smart Ceiling Mount Sensors

How to Install Leviton Smart Ceiling Mount Sensors

Smart Ceiling Mount Sensors and App Overview

Code Compliance with Smart Sensors

Connect Leviton Wireless Companion Switch or Dimmer to Smart Ceiling Mount Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications