Loading...

Complete Utility Submetering Solutions with VerifEye®

Submetering solutions for your home, business, and more

Submetering

 

METERING SOLUTIONS SELECTOR

Which metering solution is right for you?

GET STARTED!
METERING SOLUTIONS QUICK SELECTOR
START OVER

Are you metering a Single Circuit, or Multiple Circuits?

Single Circuit

Multiple Circuits

What is the Service Type?

Single Phase (1P/2W or 1P/3W)

Three Phase 3P/4W Wye

Three Phase 3P/3W Delta

Will your meter be installed indoors or outdoors?

Indoors

Outdoors

What is your Amperage and what type of CT do you want?

100A Solid Core

100A Split Core

200A Solid Core

200A Split Core

What is your Amperage and what type of CT do you want?

100A Solid Core

100A Split Core

200A Solid Core

200A Split Core

What Communication Option Do You Want?

Pulse

Modbus RTU

Modbus TCP/IP or BACnet IP

BACnet MS/TP

None, I will read my meter visually

What Amperage Do You Need?

100A

200A

400A

800A

What Amperage Do You Need?

100A

200A

400A

800A

Where Will You Install?

Outdoors

Indoors - Surface Mount

On DIN Rail

Where Will You Install?

Outdoors

Indoors - Surface Mount

On DIN Rail

What Amperage Do You Need?

100A

200A

400A

800A

Where Will You Install?

Outdoors

Indoors - Surface Mount

On DIN Rail

How Many Circuits Will You Be Metering?

Up to 4

Up to 24

Up to 48

Will you be installing indoors or outdoors?

Indoors

Outdoors

Will you be installing indoors or outdoors?

Indoors

Outdoors

Will you be installing indoors or outdoors?

Indoors

Outdoors

The metering solution that is right for you...