Loading...

ArcArrest® Switch-Rated Pin and Sleeve Devices

ArcArrest Banner

ArcArrest® Switch-Rated Pin & Sleeve devices provide a local means of disconnect as required by NEC and are rated for both branch and motor circuit disconnects.  By combining a wall-mounted disconnect with a plug and connector, they deliver greater flexibility and portability.  Even under load, there's no exposure to live components or arc flash.  Built with watertight ratings, they’re engineered to perform reliably in harsh industrial environments.

ArcArrest Family

A Full Offering Of Switch Rated Pin and Sleeve Devices

Engineered For Safety And Compliance


60 Amp Receptacle - 70 Angle Box


Mounting angle fits on any
standard FS/FD Box

Silver tip contact provides multiple advantages, including withstanding wet and corrosive environments, providing low contact resistance even after oxidation and tarnishing, and withstands arcing
ArcArrest - Silver Contacts
Finger drawplates molded into handles for easy connection
ArcArrest - Drawplate
Dead front shutter protects users from arc flash and contact with live electrical components
ArcArrest - Dead Front Shutter

One Solution, Endless Flexibility

ArcArrest Venn Diagram

Simplifies ordering and reduces installation complexity 

ArcArrest Mounts Gif
ArcArrest Plug and Connector - Gif

Withstands Harsh Industrial Conditions

ArcArrest Sealed Devices
NEMA Type 4X, IP67/IP69K rated.

Eliminates ingress of dust, water, and high-temperature, high-pressure washdowns 

Arc Arrest Sealed Disconnected
Maintains a watertight seal whether connected or disconnected.

When unmated, devices remain protected with receptacle lid or plug cap.

Resources

How can we help you?

Speak to one of our Pin & Sleeve Specialists.