Wireless Companion Dimmer
SBK00-CDW
Wireless Companion Dimmer, Battery powered, White
The Wireless Companion Switch, Dimmer, and Keypad pair wirelessly with the Smart Ceiling Mount Sensor (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Devices can be mounted directly on wall surfaces, existing single or multi-gang wallbox, or glass surfaces (with WPN01 glass mounting plate), no wiring required. The Wireless Companion Devices are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present.
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477014752
Features & Benefits
- Provides wireless switching or dimming control for Smart Ceiling Mount Sensors
- Place in any location near SRC or CMS
- 50 ft wireless RF range
- Mounts directly to wall surface or installs at existing wallbox (single and multi-gang) or where wiring may not be present
- Easy to pair using the Smart Sensor App
- Multiple control options including primary load, secondary load (if applicable), and 3-way (if applicable)
- Use with standard Decora wallplates (single and multi-gang)
- Replaceable CR2025 batteries, with estimated 5-year battery life
- Easy battery replacement – no need to remove the device from the wall or wallbox
- Designer styling complements any interior for sleek aesthetics
Related Videos
Smart Ceiling Mount Sensors and App Overview
Code Compliance with Smart Sensors
Connect Leviton Wireless Companion Switch or Dimmer to Smart Ceiling Mount Room Controller or Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors