4 Button Wireless Keypad MAX, MID, LOW, OFF
SBK00-4PW
Wireless Companion Keypad, 4-Button (MAX, MID, LOW, OFF), White. Wallplate sold separately.
The Wireless Companion Switch, Dimmer, and Keypads pair wirelessly with the Smart Ceiling Mount Sensor (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Devices can be mounted directly on wall surfaces, existing single or multi-gang wallbox, or glass surfaces (with WPN01 glass mounting plate), no wiring required. The Wireless Companion Devices are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477022351
Electrical Specifications
Battery : CR2025 x2, 3 V
Wireless Specifications
Frequency : 2.4GHz
Product Range : 50 ft
Environmental Specifications
Operating Temperature Range : 32°F - 104°F (0°C - 40°C)
Storage Temperature Range : 14°F - 185°F (-10°C - 85°C)
Relative Humidity : 0-90% non-condensing
Performance Specifications
Coverage (Sq.Ft.) : 1000
Pattern : 180°
Physical Specifications
Color : White
Standards and Certifications
IP Rating : IP20
Listings : UL 1472 , CSA C22.2 No. 184.1-15 , FCC Part 15, Class B
Type
Product Type : Smart Sensor , Wireless Companion Device , Smart Ceiling Mount Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Wireless manual lighting control for Smart Ceiling Mount Sensors (CMS)
- Provides a wireless alternative to existing wired 4-button keypad providing fast and easy
- Place in any location near CMS (within 50 ft wireless RF range)
- Mounts directly to wall surface, existing single or multi-gang wallbox, or glass surfaces (with WPN01 glass mounting plate), no wiring required
- Easy to pair to CMS using Leviton’s Smart Sensor App
- Multiple control options including primary load, secondary load (if applicable), 3-way (if applicable), and full network (if applicable)
- Use with standard Decora wallplates (single and multi-gang)
- Replaceable CR2025 batteries, with estimated 5-year battery life
- Easy battery replacement – no need to remove the device from the wall or wallbox
- Designer styling complements any interior for sleek aesthetics