4 Button Wireless Keypad ON, OFF, Raise, Lower
SBK00-4DW
Wireless Companion Keypad, 4-Button (ON, OFF, Raise, Lower), White. Wallplate sold separately.
The Wireless Companion Switch, Dimmer, and Keypad pair wirelessly with the Smart Ceiling Mount Sensor (CMS) to provide a simple to install solution for wireless manual lighting control. The Wireless Companion Devices can be mounted directly on wall surfaces, existing single or multi-gang wallbox, or glass surfaces (with WPN01 glass mounting plate), no wiring required. The Wireless Companion Devices are the perfect solution for locations where a wallbox may not be located or locations where there is no wiring present.
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477014769
Features & Benefits
- Provides wireless switching or dimming control for Smart Ceiling Mount Sensors
- Place in any location near CMS (within 50 ft wireless RF range)
- Mounts directly to wall surface, existing single or multi-gang wallbox, or glass surfaces (with WPN01 glass mounting plate), no wiring required
- Easy to pair to CMS using Leviton’s Smart Sensor App
- Multiple control options including primary load, secondary load (if applicable), 3-way (if applicable), and full network (if applicable)
- Use with standard Decora wallplates (single and multi-gang)
- Replaceable CR2025 batteries, with estimated 5-year battery life
- Easy battery replacement – no need to remove the device from the wall or wallbox
- Designer styling complements any interior for sleek aesthetics
Related Videos
How to Pair Leviton 4-Button Wireless Keypad
Leviton 4-Button Wireless Keypad and Glass Wall Mounting Plate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors