Smart Wallbox Sensor, Multi-Tech, 120V, 1000W, Dimming, Ivory
ODP10-M1I
Smart Sensor Multi-Tech 1000W Dimming Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120VAC, 50/60Hz, Ivory
Description The Leviton Smart 1000W Dimming Wallbox Sensor (ODP10-M1x) can easily switch and dim incandescent and dimmable LED or CFL bulbs while monitoring a room for occupancy using Passive Infrared (PIR) detection and Microphonics technology.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477009598
Features & Benefits
- Meets NEMA SSL 7A Dimmer Compliance
- Controls LED lighting loads up to 1000W
- One relay module for single-level switching
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
- Microphonics technology able to detect human activity and does not require direct line-of-sight
- Easy access Air Gap switch when replacing lamp(s)
- Tamper resistant PIR lens
- Can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth enabled Android or iOS device
Related Videos
How to Wire a Smart Wallbox Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors