Smart Wallbox Sensor, Multi-Tech, 24VDC, 0-10V Dimming, White
ODDMT-MLW
Smart Sensor Multi-Tech 24V Dimming Wallbox Sensor, 12-24V input Sensor, App configurable; White
The Leviton Smart 24V Dimming Wallbox Sensor (ODDMT-MLW) is designed for use with an OPP20 or OSA20 Power Pack or other Leviton (24V) low voltage sources. The sensor uses Passive Infrared (PIR) detection and Microphonics technology to monitor a room for occupancy.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477009604
Features & Benefits
- Can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Fits in a standard wallbox and gangable with other units
- ODDMT is designed for use with a power pack (OPP20 or OSA20) or other Leviton low voltage (24V) source
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
- Microphonics technology able to detect human activity and does not require direct line-of-sight
- Integrated photocell for daylighting hold-OFF
- Add a Power Pack and Controlled Receptacles for plug load control
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Antimicrobial treated faceplate and wallplate available
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth-enabled Android or iOS device