Loading...

Wire-Free Anywhere Companions

No wiring, holes, app or internet needed

Anywhere Dimmer and Switch Companions are easy to install with no wiring required. They pair with Decora Smart Wi-Fi® 2nd Gen Dimmers, Switches and Mini Plug-ins to add lighting control where you need - a staircase, hallway, open areas with multiple entrances or to control a lamp from a wall switch.
Smart or not? You can use Companions as non-connected devices or make them smart by using Wi-Fi and the My Leviton app. Either way, enjoy the benefit of wire-free installation anywhere you want the convenience of an extra light switch.

How the Anywhere Companions Work

Install Decora Smart Wi-Fi Dimmer, Switch, or Smart Plug
Smart Dimmer
Add the Anywhere Dimmer or Switch Companion to the wallbox or any interior wall surface
Anywhere Companion Dimmer
Pair the Anywhere Companion to the Dimmer, Switch, or Smart Plug to control the same lights (no Wi-Fi or App needed)
 Anywhere Companion and Dimmer

Wire-Free Anywhere Companion Features

1
For multi-way use only
Requires a primary Decora Smart® Wi-Fi® 2nd Gen dimmer or mini plug-in dimmer to operate.
2
Standalone or Smart Dimmer
Can be used as standard multi-way dimmer or a smart wi-fi dimmer
3
Rocker Switch
Press top of rocker once to turn light ON or press twice to turn light ON at Max Brightness. Press bottom to turn OFF.
4
Replaceable Battery
CR2025 battery included with estimated 5-year battery life. Easily change battery without removing the device from the wall.
5
Dim/Bright Control Bar
Press the top and bottom of bar up or down to adjust light level.
6
For multi-way use only
Requires a primary Decora Smart® Wi-Fi® 2nd Gen dimmer or mini plug-in dimmer to operate.
7
Standalone or Smart Switch
Requires a primary Decora Smart® Wi-Fi® 2nd Gen switch, dimmer, mini plug-in switch or mini plug-in dimmer to operate.
8
Rocker Switch
Press top of rocker to turn light ON and bottom to turn light OFF.
9
Replaceable Battery
CR2025 battery included with estimated 5-year battery life. Easily change battery without removing the device from the wall.
Add a Wire-Free Wall Switch Anywhere

Create a new dimmer or switch location anywhere within a 50 ft. range of the primary Decora Smart Wi-Fi 2nd Gen device to control the same light.

Add a Wire-Free Wall Switch Anywhere
Control Lamps from a Wall Switch

Add ON/OFF and DIM/BRIGHT control of connected lamps when paired with a D23LP dimmer smart plug, or ON/OFF control when paired with a D215P smart plug.

Add a Wire-Free Wall Switch Anywhere
Easy Installation

Mounts on most indoor wall surfaces with adhesive or in any wallbox without the need for wiring

Add a Wire-Free Wall Switch Anywhere
Finish the Look

Add a clean, seamless appearance with Leviton Decora Plus screwless single or multi-gang wallplates (sold separately).

Add a Wire-Free Wall Switch Anywhere
Use as traditional standalone multi-way or in a Smart Wi-Fi multi-way application. No cutting holes, running wires, Wi-Fi or app required for setup and operation.

Explore our Wire-Free Anywhere Companions

Choosing the Right Companion Device

The Anywhere Companions are intended to be used in 3-way or multi-location applications. They must be paired with a Decora Smart Wi-Fi primary dimmer, switch, motion sensor, outlet, mini plug-in dimmer, or mini plug-in outlet in order to function. The charts below identify which primary devices they can be used with.

DAWDC Dimmer Companion use with

Wi-Fi

Primary Dimmer

D36HD, D26HD, DN6HD, D23LP, D2ELV, D2710

Primary Fan Speed Control

D24SF

Primary Sensor

D2MSD

DAWSC Switch Companion use with

Wi-Fi

Primary Switch

D315S, D215S, DN15S, D2SCS, D215P

Primary Fan Speed Control

D24SF

Primary Dimmer (On/Off Only)

D36HD, D26HD, DN6HD, D23LP, D2ELV, D2710

Primary Sensor

D2MSD

Primary Outlet

D215R

Wired Companion Options

Looking for a Wired Companion Device?

Wired Companion Options

Where to Buy

Leviton Wire-Free Anywhere Device FAQs

No, the Anywhere device wirelessly communicate to the primary Decora Smart Wi-Fi 2nd Gen Device which controls the load directly. The Anywhere Companions only provide an additional wire-free control location from which, to operate the lights/load.

Typical recommendation for installs is within 50-feet of the primary Decora Smart Wi-Fi 2nd Gen device.

Up to three (3) DAWDC Anywhere Dimmer Companions or DAWSC Anywhere Switch Companions can be paired to a Decora Smart Wi-Fi 2nd Gen device.

At the wallbox they install like a regular switch/dimmer (but with no wiring required) or surface mount with adhesive tape on a clean wall. Can be used in single or multi-gang applications if mounted at wallbox and finished with a Decora standard or Decora Plus screwless wallplate.

No, Anywhere Companions are only compatible with Decora Smart 2nd Gen devices. You must use the DD00R or DD0SR wired companion devices for 3-way or more control with Decora Smart 1st Gen devices DW6HD, DW1KD, DW15S, DH6HD, DH1KD and DH15S.

No, the Anywhere companion and primary device can be used as a standard multi-way dimmer or switch and does not require Wi-Fi or an app to function. If you choose to use it as a smart device, it can be used as a Wi-Fi dimmer or switch with the My Leviton app and any voice assistant.

Yes, DN6HD and DN15S devices do not connect directly to DAWDC or DAWSC, they require use of the MLWSB Wi-Fi Bridge.

Resources


How Can We Help?

Do you have questions about our Wire-Free Companion Devices?