Smart Sensor with Photocell, Light Fixture Integrated, PIR, Occupancy Sensor, 120-480VAC, 50/60 Hz, 8-20 FT and 20-40 FT Lens Included, Bluetooth™ Connectivity, Bulk Pack 25 per Case
ZLDUZ-I0W
Dimming Daylight Harvesting PIR Occupancy Sensor; Internal Fixture Mount; Universal Voltage 120-480VAC 50/60 Hz; IP66 Rating for High and Low-Temp, Watertight, Indoor/Outdoor; Single Zone 0-10V Dimming, 120-347VAC 2-pole 5A relay; 8-20’ Lens and 20-40’ lens included, bulk pack, 25/case
Leviton Smart IP66 Passive Infrared (PIR) Integrated Fixture Mount Sensors are designed for use with switching or 0-10V LED dimming drivers, and fluorescent ballasts. The sensors use PIR detection technology and advanced optics to provide an exceptional Field-of-View (FOV) for mounting heights from 8-40 ft. The sensors detect motion and turn lights ON when an occupant passes in or out of a sensor zone. The lights remain ON as long as the occupant moves through the sensor zones and after throughout the timeout period. The sensor uses a minor motion feature to detects small body movements which allows the lights to stay ON when individuals in the space are nearly stationary. The major motion feature exhibits a lesser degree of sensitivity requiring larger movements. Configuration is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477214138
Electrical Specifications
Dimming Technology : 0-10VDC
Frequency : 50/60Hz
Load Rating : See Product Specification/Data Sheet
Voltage : Universal
Environmental Specifications
Environment : Indoor/Outdoor
Operating Temperature : -40°C to 75°C
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -40° to 185°F (-40° to 85°C)
Mechanical Specifications
Color : White
Grade : Commercial
IP Rating : IP66 (Type 3R)
Mounting Type : Light Fixture Integrated
Sensor Mounting Configuration : Internal
Size : Width: 1.80” (46.0 mm) Length: 3.80” (96.5 mm) Depth: 0.94” (24.0 mm)
Performance Specifications
Pattern : 360°
Product Features
Application : Warehouses,Loading bays,Outdoor Lighting,Parking garages,Gymnasiums,Libraries,High-bay,Wet Location
Commissioning : App Enabled
Mounting : Integrated into Light Fixture
Product Line : Smart Sensors
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy / Vacancy
Standards and Certifications
Listings : Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
Type
Product Type : Smart Sensor with Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
- IP66 rated (when installed in an appropriate IP66 rated enclosure/fixture)
- 120-277V Models
- 120-277VAC 1-pole
- Universal voltage models120-347VAC 1-pole
- 208-480VAC 2-pole
- Mesh grouping16 devices per group
- Occupancy
- Daylighting
- Scheduling - Universal voltage models only
- Weekly scheduling
- Time clock or astronomical clock
- Change level, operating mode, daylight mode
- Models without the integral scheduling feature can be part of a group with scheduling
- Controls LED lighting loads up to 6.7A
- Single-level switching
- Occupancy mode:
- Disabled (Photocell only)
- Auto-ON/Auto-OFF
- 360° field-of-view provides up to 8,250 square feet of coverage 8-20 ft. and 20-40 ft. lenses plus aisle way masks included