Keep the weather out with Smart IP66 Rated Fixture Mount Sensors
Leviton’s Smart Fixture Mount Senors (FMS) are designed for use with switching or 0-10V dimmer fixtures. With an IP66 rating, the sensors are designed for indoor or outdoor applications. These sensors use advanced digital PIR optics to provide an exceptional Field-of-View (FOV) for mounting heights of 8-40 ft. When motion is detected, the sensor will turn the lights ON. Lights will turn OFF when the space becomes vacant and the timeout expires.