Loading...
Product added to your list. To view the list, Click Here

Smart Sensor with Photocell, End/Fixture Mount, PIR, Occupancy Sensor, 120-277VAC, 50/60 Hz, 8-20 FT and 20-40 FT Lens Included, Bluetooth™ Connectivity

OFD1Z-ISW

Dimming Daylight Harvesting PIR Occupancy Sensor; End/Fixture Mount; 120-277VAC 50/60 Hz; IP66 Rating for High and Low-Temp, Watertight, Indoor/Outdoor; Single Zone 0-10V Dimming, 120-277VAC single-pole 5A relay; 8-20’ Lens and 20-40’ lens included, individually boxed

Leviton Smart IP66 Passive Infrared (PIR) Integrated Fixture Mount Sensors are designed for use with switching or 0-10V LED dimming drivers, and fluorescent ballasts. The sensors use PIR detection technology and advanced optics to provide an exceptional Field-of-View (FOV) for mounting heights from 8-40 ft. The sensors detect motion and turn lights ON when an occupant passes in or out of a sensor zone. The lights remain ON as long as the occupant moves through the sensor zones and after throughout the timeout period. The sensor uses a minor motion feature to detects small body movements which allows the lights to stay ON when individuals in the space are nearly stationary. The major motion feature exhibits a lesser degree of sensitivity requiring larger movements. Configuration is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device.

UPC Code: 078477602225
Country of Origin : China

Product Information

  • Electrical Specifications

    Dimming Technology : 0-10VDC

    Frequency : 50/60Hz

    Load Rating : See Product Specification/Data Sheet

    Voltage : 120-277 VAC

  • Environmental Specifications

    Environment : Indoor/Outdoor

    Operating Temperature : -40°C to 75°C

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -40° to 185°F (-40° to 85°C)

  • Mechanical Specifications

    Color : White

    Grade : Commercial

    IP Rating : IP66 (Type 3R)

    Mounting Type : End/Light Fixture Mount

    Sensor Mounting Configuration : External

    Size : Width: 2.14” (54.4 mm) Length: 6.12-6.63” (155.4-168.6 mm) Depth: 1.61” (41.0 mm)

  • Performance Specifications

    Pattern : 360°

  • Product Features

    Application : Warehouses,Loading bays,Outdoor Lighting,Parking garages,Gymnasiums,Libraries,High-bay,Wet Location

    Commissioning : App Enabled

    Mounting : Mounts on Light Fixture

    Product Line : Smart Sensors

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy / Vacancy

  • Standards and Certifications

    Listings : Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements

  • Type

    Product Type : Smart Sensor with Photocell

  • Warranty

    Warranty : 5-Year Limited

  • Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
  • IP66 rated (when installed in an appropriate IP66 rated enclosure/fixture)
  • 120-277V Models
    • 120-277VAC 1-pole
  • Universal voltage models120-347VAC 1-pole
    • 208-480VAC 2-pole
  • Mesh grouping16 devices per group
    • Occupancy
    • Daylighting
  • Scheduling - Universal voltage models only
    • Weekly scheduling
    • Time clock or astronomical clock
    • Change level, operating mode, daylight mode
    • Models without the integral scheduling feature can be part of a group with scheduling
    • Controls LED lighting loads up to 6.7A
  • Single-level switching
  • Occupancy mode:
    • Disabled (Photocell only)
    • Auto-ON/Auto-OFF
  • 360° field-of-view provides up to 8,250 square feet of coverage 8-20 ft. and 20-40 ft. lenses plus aisle way masks included

Related Videos

Code Compliance with Smart Sensors
Smart Fixture Mount Sensors
Smart IP66 PIR Integrated Fixture Mount Sensor - App Programming

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications