Smart Sensor, PIR, Wallbox, 1000W Dimmer, Occupancy Sensor/Vacancy Sensor, App configurable, 120V, Commercial Grade, Ivory
ODP10-I1I
Smart Sensor, PIR, Wallbox, 1000W Dimmer, App configurable; Auto-ON/Auto-OFF or Manual-ON/ Auto-OFF, neutral wire required, 120VAC, 50/60Hz, Commercial Grade, Ivory
The Leviton Smart Sensor with 1000W dimming can easily switch and dim incandescent and dimmable LED or CFL bulbs while monitoring a room for occupancy using Passive Infrared (PIR) detection technology. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone the sensor detects motion and switches the lights ON. The lights will remain ON as long as long as an occupant moves through the sensor zones and until the timeout expires. The ODP10-I1x features a vacancy mode for Manual-ON/Auto- OFF operation, ideal for installations where manual-ON switching is required for energy code applications. Configuration of ODP10-I1x is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several common pre-configured options. The ODP10-I1x integrates a photocell for daylighting which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477225394
Electrical Specifications
Frequency : 50/60Hz
Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current
Load Rating : See Product Specification and Data Sheet
Neutral Wire Connection : Required
Voltage : 120-277 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature Range : -40° to 185°F (-40° to 85°C)
Mechanical Specifications
IP Rating : IP10
Mounting Type : Wall Switch
Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 1100
Pattern : 180°
Product Features
Application : Offices, Lobbies, Small Meeting Rooms, Retrofit Applications
Color : Ivory
Feature : App configurable
Grade : Commercial
Mounting : Wall Switch
Product Line : ODP10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy / Vacancy
Standards and Certifications
Listings : IECC, UL and cUL listed, FCC, ICC
Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and 2019 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
Type
Product Type : Smart Sensor with Dimming
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Meets NEMA SSL 7A Dimmer Compliance
- Controls LED lighting loads up to 1000W
- One relay module for single-level switching
- 180° field-of-view provides approximately 1100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Easy access Air Gap switch when replacing lamp(s)
- Tamper resistant PIR lens
- Can be used to comply with ASHRAE 90.1, IECC and 2019 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
- Add a Power Pack and Controlled Receptacles for plug load control