Smart Wallbox Sensor, Multi-Tech, 120-277VAC, 0-10V Dimming, White
ODDMT-MDW
Smart Sensor Multi-Tech 0-10V Dimming Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120/208/220/230/240/277VAC, 50/60Hz; White
The Leviton Smart Dimming Wallbox Sensor (ODDMT-MDx) is designed for use with 0-10V ballasts and uses Passive Infrared (PIR) detection and Microphonics technology to monitor a room for occupancy.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477009567
Features & Benefits
- Can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Fits in a standard wallbox and gangable with other units
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Microphonics technology able to detect human activity and does not require direct line-of-sight
- Integrated photocell for daylighting hold-OFF
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth-enabled Android or iOS device
Related Videos
How to Wire a Smart Wallbox Sensor