Smart Wallbox Sensor, Multi-Tech, 347VAC, 0-10V Dimming, White
ODDMT-M3W
Smart Multi-Tech 0-10V Dimming Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or manual-ON/auto-OFF, neutral wire required, 347VAC, 50/60Hz; White. Wallplate sold separately.
The Leviton Smart Dimming Wallbox Sensor (ODDMT-Mxx) is designed for use with 0-10V ballasts and uses Passive Infrared (PIR) detection and Microphonics technology to monitor a room for occupancy. The PIR sensor uses a specialized segmented and tamper resistant lens that divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant moves through the sensor zones and after the timeout expires. ODDMT also utilizes Microphonic technology that “listens” for human activity in the space and will keep the lights ON when motion is detected. Microphonics does not require direct line of sight and can pick up human activity behind obstructions the PIR-only devices are unable to detect. The ODDMT features a vacancy mode for Manual-ON/Auto-OFF operation, ideal for installations where manual-ON switching is required for energy code applications. Lighting levels can be adjusted using the dimming bar next to the switch.
A “minor motion” zone detects small body movements. This detection allows the lights to remain ON when individuals in the space are more stationary. The “major motion” zone exhibits a lesser degree of sensitivity requiring larger movements.
Ideal for non-residential and commercial spaces up to 1,100 SF including offices, small lobbies, meeting rooms, bathrooms/restrooms, conference rooms, stairwell, open office
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477037256
Electrical Specifications
Frequency : 50/60Hz
Input Current : 347V: 0.5W+ Load Current
Load Rating : See Product Specification and Data Sheet
Neutral Wire Connection : Required
Voltage : 347 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature Range : -40° to 185°F (-40° to 85°C)
Mechanical Specifications
IP Rating : IP10
Mounting Type : Wall Switch
Size : Height 4.06” (103.12mm), Width 1.75” (44.45mm), Install Depth 1.86” (47.25mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 1100
Pattern : 180°
Product Features
Application : Offices , Lobbies , Small Meeting Rooms , Retrofit Applications
Color : White
Feature : App configurable
Grade : Commercial
Mounting Type : Wall Switch
Product Type : ODDMT-M3W
Sensor Technology : Multi-technology
Sensor Type : Occupancy / Vacancy
Standards and Certifications
Listings : IECC, UL and cUL listed, FCC, ICC
Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC, NECB, and 2025 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
Type
Product Type : Smart Sensor with Dimming
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Can be used to comply with ASHRAE 90.1, IECC, NECB, and 2025 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Fits in a standard wallbox and gangable with other units
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Controls LED lighting loads up to 8A
- One relay module for single-level switching
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Microphonics technology able to detect minor human activity and does not require direct line-of-sight
- Integrated photocell for daylighting hold-OFF
- Tamper resistant PIR lens
- Optional Antimicrobial treated faceplate and wallplate available
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth-enabled Android or iOS device:
- Adjust operating modes
- Adjust sensitivity and timeouts
- Set up partial-ON and partial-OFF levels and partial-OFF timeouts
- Enable the integrated photocell for daylighting hold-OFF and select target daylighting hold-OFF levels
- Create custom templates for easy multi-room replication of sensor settings
- Activate the nightlight and select nightlight color
- Set a security code to lock configuration settings
- Out-of-the-box configuration default mode:
- Auto-ON/Auto-OFF with 20-minute time out
- Sensitivity set to 75%
- Nightlight and daylighting disabled