30 A Stainless Steel Slope Top Disconnect Switch
MDS3-ST
30 Amp Non-Fused PowerSwitch Stainless Steel Slope Top Disconnect Switch, 600 Volt, Type 304 Non-Magnetic Stainless Steel Enclosure, 15 Degree Slope
Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications. Built to withstand the rigors of these harsh environments, these devices address the needs of safety, washdown, reduced downtime and code compliance, and are backed by a leading 3 year warranty.
- Features a 15° slope, pushing water and debris away from the door, handle, gasket and front of the device
- Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
- Overmold handle provides firm grip, durability and withstands washdown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477723470
Electrical Specifications
Amperage : 30/32 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 cycles inductive motor type load
Short Circuit Current Rating : 10KA
Voltage : 600 VAC
Environmental Specifications
Ingress Protection : NEMA/UL 50E Type 3R, 4X, 12, 13; IP66, IP67, IP68; IP69K (per ISO 20653)
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : 16 Gauge Type 304 Stainless Steel
Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved
Handle Material : Base: PBT Overmold: TPE
Mechanical Specifications
Feature : Slope Top
Product ID : Part of internal and external label
Terminal Accom. : 14-8 AWG
Terminal ID : In accordance with UL and international conventions
Standards and Certifications
CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU
IEC : 60529
NEMA : 250
NOM : NOM-ANCE
cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1
Warranty
Warranty : 3-Year Limited
Patents
- CA2939247
- MX374848
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.