Loading...

Telephone Input Distribution Panel

TIDP

TIDP

The companion TDIP matches the Twist & Mount Patch Panel in height and depth, and includes telephone input jacks for easy connection to 1, 2, 3, or 4 telephone jacks on a cable modem.

Specifications & Features:

  • Supports four line telephone distribution
  • Offers choice of inputs and outputs: One 4-pair 110-style IDC input; four industry-standard RJ-11 connector inputs for use with "triple play" modems; and twelve modular industry-standard RJ-45 connector outputs
  • Includes a security jack to interface with security systems
  • Test and Auxilary Disconnect Outlet (ADO) port for isolation and testing of telephone line connections
  • Includes twelve 8" telephone patch cords
  • Dimensions: 7" (177.8mm) H x 3.52" (89.5mm) W x 1.5" (38.1mm) D