HDX fiber optic adapter plates connect to field-terminated backbone cabling or pre-terminated trunks. Adapter plates are offered in LC, SC, and MTP® styles in 6, 12, or up to 72/144 fiber configurations.
- Fit in OPT-X™ UHDX, HDX Enclosures, and HDX Fiber Distribution Frame Patch Decks
- Easy one-hand installation and removal
- Offered in OM1/OM2, OM3/OM4, and OS2 fiber types
- Visible sequential numbering to identify ports (for Tx and Rv)
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- Blank plates available to block unused openings