GreenMAX® DRC, Power Supply, 120-277VAC, 500mA
DRC00-0D0
GreenMAX DRC Power Supply, 120-277VAC, 500mA Max Power Output
The GreenMAX® DRC Power Supply provides power to the LumaCAN network in a GreenMAX DRC Room Control System. Use it to add power to the network where power is needed.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477924914
Mechanical Specifications
Mounting Type : Surface Mount
Product Features
Product Line : DRC
Product Type : Power supply
Protocol : LumaCAN
Features & Benefits
- Connects via the LumaCAN network using RJ45 connectors and CAT6 wiring UL2043 Plenum rated—for use in Chicago Plenum applications.
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors