GreenMAX® DRC, Dimmer, Phase Cut, 4 Channel, LED Controller, 2.5 Amps per Channel, 120-277VAC
DRDDP-A40
GreenMAX® DRC Phase Control DIN Rail Dimmer 4 Channel, 2.5A per channel, 120-277VAC, 50-60Hz
The GreenMAX DRC Room Control System offers a fully distributed room control system, with each room operating independently of others—no dependence on network processors or centralized controllers. This revolutionary system is fully configurable via the greenmax_drc_app for smart devices, and can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, exterior lighting, demand response and receptacle control requirements. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477941171
Mechanical Specifications
Mounting Type : DIN Rail
Product Features
Product Line : DRC
Product Type : Phase Control Dimmer
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Forward or reverse phase control, multi-channel dimmer
- 2 wires, hot and neutral, per dimmer
- 120/230/277V operation; 50/60 Hz
- Each channel phase selectable—supports LED loads at full capacity
- LumaCAN network communication
- Single channel low voltage contact closure input (NOT analog input)
- AMPlify feature—combine channels to increase output for occupancy sensor, momentary switch, or emergency
- Test button for each channel
- Level indicator of each channel
- Zero cross detection for longer dimmer life
- DIN rail installable for flexible enclosure selection (enclosure purchased separately)
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
Best Practices for Wiring GreenMAX DRC Phase Control Dimmers (DRDDP)
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors