GreenMAX® DRC, Dimmer, Phase Cut, 2 Channel, LED Controller, 3.5 Amps per Channel, 120-277VAC
DRDDP-A20
GreenMAX® DRC LumaCAN DIN Rail Dimmer 2 Channel, 3.5A per channel, 120-277VAC, 50-60H
The GreenMAX® DRC Phase Control 2 Channel Dimmer is used for incorporating 2-wire phase control loads into GreenMAX DRC systems. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847794118 8
Mechanical Specifications
Mounting Type : DIN Rail
Product Features
Product Line : DRC
Product Type : Phase Control Dimmer
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN® network via RJ45 connectors and CAT6 wiring
- SSL7 compliant dimming curve
- Forward or reverse phase control, multi-channel dimmer
- 2 wires, hot and neutral, per dimmer
- 120/230/277V operation; 50/60 Hz
- Each channel phase selectable—supports LED loads at full capacity
- LumaCAN network communication
- Single channel low voltage contact closure input (NOT analog input)
- Amplify feature—combine channels to increase output for occupancy sensor, momentary switch, or emergency
- Test button for each channel
- Level indicator of each channel
- Zero cross detection for longer dimmer life
- DIN rail installable for flexible enclosure selection (enclosure purchased separately
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Patents
- US9095013
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Best Practices for Wiring GreenMAX DRC Phase Control Dimmers (DRDDP)
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors