GreenMAX® DRC, Smart Pack, LED Controller, 347VAC
DRD07-E30
GreenMAX DRC Smart Pack, 0-10V, 347VAC, 60Hz 12A max, 100mA sink current
The GreenMAX® DRC 0-10V Smart Pack enables switching and 0-10V dimming control of a single zone of fixtures, allowing for a distributed control solution. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477767498
Mechanical Specifications
Mounting Type : Ceiling Mount
Product Features
Product Line : DRC
Product Type : Smart Pack
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Single channel device—(1) 0-10V output plus (1) relay
- Plug load controls
- UL924 Emergency
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN network using RJ45 connectors and CAT6 wiring
- 0-10V control can be Class 1 or Class 2 wiring
- Used for both switching only loads and dimming loads controllable with a 0-10V control signal
- All relay models are latching to reduce parasitic energy waste over NO/NC relays
- UL2043 Plenum rated—for use in Chicago Plenum applications—see technical article
Applications
- Single channel LumaCAN 0-10V relay
- Distributed controls
- GreenMAX DRC remote relay
- GreenMAX remote relay
- Direct load control from Sapphire™
Use with These Leviton Systems
- GreenMAX DRC
- GreenMAX Relay Panels
- Sapphire Touchscreen
Related Videos
GreenMAX DRC Room Control
GreenMAX DRC Wireless
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors