DIN Rail Rack Mount Enclosure, Large
DINRK-A06
DIN Rail Rack Mount Enclosure, Large, 48" x 25" x 4" with (5) 19.5" (49cm) rails. CE, & RCM Listed. Configured solutions are available with pre-installed equipment, contact factory for details.
DIN Rail Enclosures are agency-listed cabinets designed to accept any equipment installable to ANSI-standard DIN rail.
Color: White
Country of Origin : Mexico
Specifications
Documents
Technical Information
-
General Information
UPC : 078477787199
Product Features
Product Line : DRC
Product Type : Enclosure
Features & Benefits
- Large contains 5 rails (19.5”/49cm each)
- Large is 48”x25”x4” (122cm x 64cm x 10cm)
- Can accommodate GreenMAX DRC modules or any other DIN rail mount load control or other 3rd party control equipment that is ANSI-standard
- Optionally pre-configured for easy installation and ensured compatibility*
- ETL and UL listed to UL and CSA Standards as an Industrial Controls Equipment Enclosure
- CE listed
*Optionally pre-configured at the factory. Contact Leviton Quotes (EMCAQuotes@leviton.com) for ordering information.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors