Phase Loss Relay, Contractor Configurable
DINRK-PLR
Phase Loss Relay, contractor configurable for 120/208VAC
The Phase Loss Relay detects loss of voltage on any of three monitored phases and triggers a contact closure on the output when one of the phases is lost. A contact closure is used to signal panels like GreenMAX to go into EM mode.
Color: Green
Country of Origin : Please Contact Customer Service
Specifications
Documents
Technical Information
-
General Information
UPC : 078477995808
Electrical Specifications
Voltage Type : Line Voltage
Product Features
Product Line : GreenMAX
Product Type : Phase Loss Relay
Features & Benefits
- Monitors incoming power and triggers a contact closure when the voltage goes above 10%
- or below 20%
- Covers situations where power monitoring is needed as required by emergency systems
- Can be used with GreenMAX Relay Panels
- DIN Rail Enclosure - contains 1 rail 12.9” (33cm), 14” x 10” x 4” (36cm x 26cm x 12cm)
- Configurable for 120 or 277V, shipped for 120V monitoring