DIN Rail Rack Mount Enclosure, Small
DINRK-1
DIN Rail Rack Mount Enclosure, Small, 14” x 10” with (1) 12.9” (33cm) rail
DIN Rail Enclosures are agency-listed cabinets designed to accept any equipment installable to ANSI-standard DIN rail. This allows highly flexible installations which can be custom tailored to your specific application without the need for expensive custom cabinetry. Leviton DIN Rail Enclosures are well suited for the GreenMAX DRC line of DIN rail mount architectural controls and can be provided either as empty enclosures for field installation of equipment or as factory pre-configured enclosures with pre-installed modules and/or wiring for easy installation.
Color: Green
Country of Origin : Mexico
Specifications
Documents
Technical Information
-
General Information
UPC : 078477787168
Product Features
Product Line : DRC
Product Type : Enclosure
Features & Benefits
- Small contains 1 rail (12.9”/33cm)
- Small is 14” x 10” x 4” (36cm x 26cm x 12cm)
- Can accommodate GreenMAX DRC modules or any other DIN rail mount load control or other 3rd party control equipment that is ANSI-standard
- Optionally pre-configured for easy installation and ensured compatibility
- ETL and UL listed to UL and CSA Standards as an Industrial Controls Equipment Enclosure
- CE listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors