GreenMAX® DRC Multi-Channel Relay, 4 Channels, Switching
DRDDS-A4L
LumaCAN DIN Rail Relay. LumaCAN Powered. 4 channels switching @ 5A AC/DC per channel. Input terminal for line side of relay rated up to 277VAC, 48VDC.
The GreenMAX DRC Multi-Channel Relay provides multiple channels of switching with optional 0-10V control for both dimming and switching of loads. This device communicates on the LumaCAN network and offers full integration with the DRC system. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477324974
Product Features
Product Line : DRC
Product Type : Multi-Channel Relay
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN® network via RJ45 connectors and CAT6 wiring
- Test button for each channel
- Level indicator of each channel
- DIN rail installable for flexible enclosure selection (enclosure purchased separately)
- Listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control
GreeMAX DRC Relays
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors