GreenMAX® DRC Multi-Channel Relay, 0-10V Control, 120-347VAC, 4 Channels Switching
DRDD7-A4U
LumaCAN DIN Rail Relay with 0-10V Control. 120-347VAC Input, 20A Max. 4 channels switching 5A per channel relay ea + 0-10V sinking control at 25mA max each.
The GreenMAX DRC Multi-Channel Relay provides multiple channels of switching with optional 0-10V control for both dimming and switching of loads. This device communicates on the LumaCAN network and offers full integration with the DRC system. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477324981
Product Features
Product Line : DRC
Product Type : Multi-Channel Relay
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN® network via RJ45 connectors and CAT6 wiring
- Test button for each channel
- Level indicator of each channel
- DIN rail installable for flexible enclosure selection (enclosure purchased separately)
- Listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)