GreenMAX® DRC Smart Pack, OEM Version, 0-10V only, 12-24VDC, 40mA Max, 10mA Sink Current
DRD07-BL0
GreenMAX® DRC 0-10V 10A Smart Packs provide a distributed lighting control solution for switching and 0-10V dimming of individual fixtures or multiple fixtures within a zone. Smart Packs eliminate the need to run wires back to a cabinet, reducing installation costs and simplifying system design.
- REDUCE INSTALLATION COSTS – Distributed relays eliminate cabinet homeruns, lowering labor and material costs
- INSTALL FASTER – Compact form factor, improved cable management, and accessible RJ-45 ports streamline installation
- COMMISSION IN LESS TIME – Auto-addressing and auto-configuration reduce setup and programming time
- TROUBLESHOOT WITH CONFIDENCE – Integrated test button and visible LED indicators provide instant feedback in the field
- FLEXIBLE DISTRIBUTED CONTROL – Switch and dim a single fixture or multiple fixtures in a zone with one scalable solution
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477037164
Mechanical Specifications
Mounting Type : Ceiling Mount
Product Features
Product Line : DRC
Product Type : Smart Pack
Protocol : LumaCAN
Features & Benefits
- Single channel device—(1) 0-10V output plus (1) relay
- UL924 Emergency
- 0-10V control can be Class 1 or Class 2 wiring
- Used for both switching only loads and dimming loads controllable with a 0-10V control signal
- Listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL)
- Utilizes Leviton High Inrush Stability (H.I.S.) circuitry for increased reliability
- Connects via the LumaCAN network using RJ45 connectors and CAT6 wiring
- Note: The use of RJ45 pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary.
- UL2043 Plenum rated, for use in Chicago Plenum applications—see technical article
Related Videos
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors